??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 37-pole top entry full metal
Bill of material
HARTING 09670370343
Product number of the Manufacturer
09670370343
Preview
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 4, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 4, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub hood 37-pole top entry full metal
Alternative product number
09 67 037 0343
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 37-pole top entry full metal
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型