??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 25-pole top&side entry 4-40
Bill of material
HARTING 09670250435
Product number of the Manufacturer
09670250435
Preview
Short Description
Shell housing, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 3, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D-Sub hood 25-pole top&side entry 4-40
Alternative product number
09 67 025 0435
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 25-pole top&side entry 4-40
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models