??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 25-pole top entry full metal
Bill of material
HARTING 09670250348
Product number of the Manufacturer
09670250348
Preview
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 3, Knurled screw, Thread M3, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub hood 25-pole top entry full metal
Alternative product number
09 67 025 0348
Manufacturer Name
HARTING
Delivery Time
49
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 25-pole top entry full metal
material
Metal film
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models