??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 15-pole top entry full metal
Bill of material
HARTING 09670150343
Preview
Product number of the Manufacturer
09670150343
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 2, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub hood 15-pole top entry full metal
Alternative product number
09 67 015 0343
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 15-pole top entry full metal
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD