??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 09-pole top&side entry 4-40
Bill of material
HARTING 09670090435
Preview
Product number of the Manufacturer
09670090435
Short Description
Shell housing, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Versatile cable entries, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D-Sub hood 09-pole top&side entry 4-40
Alternative product number
09 67 009 0435
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 09-pole top&side entry 4-40
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models