??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 09-pole top entry IP 67 black
Bill of material
HARTING 09670090436
Product number of the Manufacturer
09670090436
Preview
Short Description
Shell housing, Size: D-Sub 1, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Long Description
Shell housing, Size: D-Sub 1, Screw locking, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Manufacturer Type Description
D-Sub hood 09-pole top entry IP 67 black
Alternative product number
09 67 009 0436
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D-Sub hood 09-pole top entry IP 67 black
material
Plastic
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD