??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA STR 15P PL3
Bill of material
HARTING 09561617700
Preview
Product number of the Manufacturer
09561617700
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 1
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D SUB HD MA STR 15P PL3
Alternative product number
09 56 161 7700
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models