??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA CRIMP SHELL 78P
Bill of material
HARTING 09565005601
Product number of the Manufacturer
09565005601
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Long Description
Connector, Crimp termination, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Manufacturer Type Description
D SUB HD MA CRIMP SHELL 78P
Alternative product number
09 56 500 5601
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
78
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)