??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA CONTACT 24-26 AWG S4 10K REE
Bill of material
HARTING 09560008155
Preview
Product number of the Manufacturer
09560008155
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer Type Description
D SUB HD MA CONTACT 24-26 AWG S4 10K REE
Alternative product number
09 56 000 8155
Manufacturer Name
HARTING
Delivery Time
42
Contact design
Pin
max. connectable conductor cross-section
0.22 mm²
min. connectable conductor cross-section
0.14 mm²
Material of the contact
Other copper alloys
Product type
D SUB HD MA CONTACT 24-26 AWG S4 10K REE, D-Sub
Brand
D-Sub
Contact type
Punched
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24, D SUB HD MA CONTACT 24-26 AWG S4 10K REE
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD