??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX
Bill of material
HARTING 09560008177
Preview
Product number of the Manufacturer
09560008177
Short Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Long Description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer Type Description
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX
Alternative product number
09 56 000 8177
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
max. connectable conductor cross-section
0.22 mm²
min. connectable conductor cross-section
0.14 mm²
Material of the contact
Other copper alloys
Product type
D SUB HD MA CONTACT 24-26 AWG PL3_500BOX, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer product designation
Crimp contact, Male, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24, D SUB HD MA CONTACT 24-26 AWG PL3_500BOX
certificate/approval
0
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models