??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA 78P SOLDER CUP PL3
Bill of material
HARTING 09565005604
Product number of the Manufacturer
09565005604
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Manufacturer Type Description
D SUB HD MA 78P SOLDER CUP PL3
Alternative product number
09 56 500 5604
Manufacturer Name
HARTING
Delivery Time
43
Brand
D-Sub
Pole number
78
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD