??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA 62P SOLDER CUP S4
Bill of material
HARTING 09564005615050
Product number of the Manufacturer
09564005615050
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 62, Copper alloy
Manufacturer Type Description
D SUB HD MA 62P SOLDER CUP S4
Alternative product number
09 56 400 5615 050
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
62
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models