??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA 15P SOLDER CUP PL3
Bill of material
HARTING 09561005604
Preview
Product number of the Manufacturer
09561005604
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 1
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15, Conductor cross-section: 0.25 mm², Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D SUB HD MA 15P SOLDER CUP PL3
Alternative product number
09 56 100 5604
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models