??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE STR 26P PL3
Bill of material
HARTING 09562517500
Preview
Product number of the Manufacturer
09562517500
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 26, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D SUB HD FE STR 26P PL3
Alternative product number
09 56 251 7500
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
26
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models