??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE STR 26P PL3_4-40 NUT
Bill of material
HARTING 09562517512
Product number of the Manufacturer
09562517512
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 26, Copper alloy
Manufacturer Type Description
D SUB HD FE STR 26P PL3_4-40 NUT
Alternative product number
09 56 251 7512
Manufacturer Name
HARTING
Delivery Time
65
Brand
D-Sub
Pole number
26
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD