??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE RA 44P PL3_4-40 SCREW LOCK
Bill of material
HARTING 09563527613
Product number of the Manufacturer
09563527613
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 3
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
Manufacturer Type Description
D SUB HD FE RA 44P PL3_4-40 SCREW LOCK
Alternative product number
09 56 352 7613
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
44
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD