??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE RA 44P PL3_4-40 NUT AND
Bill of material
HARTING 09563527612
Product number of the Manufacturer
09563527612
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 3
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
Manufacturer Type Description
D SUB HD FE RA 44P PL3_4-40 NUT AND
Alternative product number
09 56 352 7612
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
44
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)