??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE CRIMP SHELL 15P
Bill of material
HARTING 09561004701
Preview
Product number of the Manufacturer
09561004701
Short Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15
Long Description
Connector, Crimp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15, Conductor cross-section: 0.14 ... 0.25 mm², Copper alloy
Manufacturer Type Description
D SUB HD FE CRIMP SHELL 15P
Alternative product number
09 56 100 4701
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models