??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE CONTACT 24-26 AWG PL3_10K RE
Bill of material
HARTING 09560008257
Product number of the Manufacturer
09560008257
Preview
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer Type Description
D SUB HD FE CONTACT 24-26 AWG PL3_10K RE
Alternative product number
09 56 000 8257
Manufacturer Name
HARTING
Delivery Time
42
Contact design
Socket
max. connectable conductor cross-section
0.220 mm^2
min. connectable conductor cross-section
0.140 mm^2
Material of the contact
Other copper alloys
Product type
D SUB HD FE CONTACT 24-26 AWG PL3_10K RE, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.14 ... 0.22 mm², AWG 26 ... AWG 24, D SUB HD FE CONTACT 24-26 AWG PL3_10K RE
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD