??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 15P SOLDER CUP S4
Bill of material
HARTING 09561004715050
Product number of the Manufacturer
09561004715050
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB HD FE 15P SOLDER CUP S4
Alternative product number
09 56 100 4715 050
Manufacturer Name
HARTING
Delivery Time
14
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD