??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD FE 15P SOLDER CUP PL3
Bill of material
HARTING 09561004704
Preview
Product number of the Manufacturer
09561004704
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 1
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Shell: steel, nickel plated, Black, Contacts: 15, Conductor cross-section: 0.25 mm², Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side
Manufacturer Type Description
D SUB HD FE 15P SOLDER CUP PL3
Alternative product number
09 56 100 4704
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드