??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub HD 44-pole male straight
Bill of material
HARTING 09563005604
Product number of the Manufacturer
09563005604
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
Long Description
Connector, Solder cup termination, Rated current: ‌2 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 44, Copper alloy
Manufacturer Type Description
D-Sub HD 44-pole male straight
Alternative product number
09 56 300 5604
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
44
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models