??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub female solder cup 9-pole IP 67
Bill of material
HARTING 09674094715
Product number of the Manufacturer
09674094715
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
Manufacturer Type Description
D-Sub female solder cup 9-pole IP 67
Alternative product number
09 67 409 4715
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir