??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STR 7W7 without signal contact
Bill of material
HARTING 09694000077
Product number of the Manufacturer
09694000077
Preview
Short Description
Connector, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 7, Copper alloy
Long Description
Connector, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 7, Copper alloy
Manufacturer Type Description
D SUB FE STR 7W7 without signal contact
Alternative product number
09 69 400 0077
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
7
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)