??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STR 21W1 with PL3 solder cup si
Bill of material
HARTING 09693017211
Product number of the Manufacturer
09693017211
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 21, Copper alloy
Manufacturer Type Description
D SUB FE STR 21W1 with PL3 solder cup si
Alternative product number
09 69 301 7211
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
21
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models