??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STAMPED SOLDER CUP 37 PL3
Bill of material
HARTING 09672374704
Product number of the Manufacturer
09672374704
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Manufacturer Type Description
D SUB FE STAMPED SOLDER CUP 37 PL3
Alternative product number
09 67 237 4704
Manufacturer Name
HARTING
Delivery Time
65
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD