??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE STAMPED SOLDER CUP 15 PL3
Bill of material
HARTING 09672154704
Product number of the Manufacturer
09672154704
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB FE STAMPED SOLDER CUP 15 PL3
Alternative product number
09 67 215 4704
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models