??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub, FE High-end AWG 22-26 crimp cont
Bill of material
HARTING 09670005676
Preview
Product number of the Manufacturer
09670005676
Short Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
Long Description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
Manufacturer Type Description
D-Sub, FE High-end AWG 22-26 crimp cont
Alternative product number
09 67 000 5676
Manufacturer Name
HARTING
Delivery Time
25
Insulation stripped length
4 mm
Contact design
Socket
max. connectable conductor cross-section
0.33 mm²
min. connectable conductor cross-section
0.13 mm²
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys
Product type
D-Sub, FE High-end AWG 22-26 crimp cont, D-Sub
Brand
D-Sub
Contact type
turned
Manufacturer product description
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22
Manufacturer product designation
Crimp contact, High-end, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.13 ... 0.33 mm², AWG 26 ... AWG 22, D-Sub, FE High-end AWG 22-26 crimp cont
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models