??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 9 pole Plastic Dust Cap UL 94
Bill of material
HARTING 09670090713
Product number of the Manufacturer
09670090713
Preview
Short Description
Protection cover, for female connectors, UL 94 V0, Size: D-Sub 1, Thermoplastic
Long Description
Protection cover, for female connectors, UL 94 V0, Size: D-Sub 1, Thermoplastic
Manufacturer Type Description
D SUB FE 9 pole Plastic Dust Cap UL 94
Alternative product number
09 67 009 0713
Manufacturer Name
HARTING
Delivery Time
28
Product type
D SUB FE 9 pole Plastic Dust Cap UL 94
Size
D-Sub 1
Manufacturer product description
Protection cover, for female connectors, UL 94 V0, Size: D-Sub 1, Thermoplastic
Manufacturer product designation
Protection cover, for female connectors, UL 94 V0, Size: D-Sub 1, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models