??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 7W2 with solder cup PL3_without
Bill of material
HARTING 09692017072
Product number of the Manufacturer
09692017072
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 7, Copper alloy
Manufacturer Type Description
D SUB FE 7W2 with solder cup PL3_without
Alternative product number
09 69 201 7072
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
7
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir