??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 5W1 solder cup signal cont. S4
Bill of material
HARTING 09691015051
Product number of the Manufacturer
09691015051
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 5, Copper alloy
Manufacturer Type Description
D SUB FE 5W1 solder cup signal cont. S4
Alternative product number
09 69 101 5051
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
5
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models