??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 37 pole antistatic plastic dust
Bill of material
HARTING 09670370712
Product number of the Manufacturer
09670370712
Preview
Short Description
Protection cover, for female connectors, Antistatic, Size: D-Sub 4, Thermoplastic
Long Description
Protection cover, for female connectors, Antistatic, Size: D-Sub 4, Thermoplastic
Manufacturer Type Description
D SUB FE 37 pole antistatic plastic dust
Alternative product number
09 67 037 0712
Manufacturer Name
HARTING
Delivery Time
42
Product type
D SUB FE 37 pole antistatic plastic dust
Size
D-Sub 4
Manufacturer product description
Protection cover, for female connectors, Antistatic, Size: D-Sub 4, Thermoplastic
Manufacturer product designation
Protection cover, for female connectors, Antistatic, Size: D-Sub 4, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania