??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 36W4 crimp connector without ac
Bill of material
HARTING 09695020364
Product number of the Manufacturer
09695020364
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 36
Long Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 36, Copper alloy
Manufacturer Type Description
D SUB FE 36W4 crimp connector without ac
Alternative product number
09 69 502 0364
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
36
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models