??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 2W2 non coded without contact _
Bill of material
HARTING 09691000522
Product number of the Manufacturer
09691000522
Preview
Short Description
Connector, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 2, Copper alloy
Long Description
Connector, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 2, Copper alloy
Manufacturer Type Description
D SUB FE 2W2 non coded without contact _
Alternative product number
09 69 100 0522
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
2
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models