??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 25W3 with solder cup S4_without
Bill of material
HARTING 09694015253
Product number of the Manufacturer
09694015253
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 4
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB FE 25W3 with solder cup S4_without
Alternative product number
09 69 401 5253
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models