??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 15 pole antist. pla. dust cap
Bill of material
HARTING 09670150712
Product number of the Manufacturer
09670150712
Preview
Short Description
Protection cover, for female connectors, Antistatic, Size: D-Sub 2, Thermoplastic
Long Description
Protection cover, for female connectors, Antistatic, Size: D-Sub 2, Thermoplastic
Manufacturer Type Description
D SUB FE 15 pole antist. pla. dust cap
Alternative product number
09 67 015 0712
Manufacturer Name
HARTING
Delivery Time
42
Product type
D SUB FE 15 pole antist. pla. dust cap
Size
D-Sub 2
Manufacturer product description
Protection cover, for female connectors, Antistatic, Size: D-Sub 2, Thermoplastic
Manufacturer product designation
Protection cover, for female connectors, Antistatic, Size: D-Sub 2, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции