??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 13W6 with solder cup PL3
Bill of material
HARTING 09694017136
Product number of the Manufacturer
09694017136
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 4
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 13, Copper alloy
Manufacturer Type Description
D SUB FE 13W6 with solder cup PL3
Alternative product number
09 69 401 7136
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
13
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD