??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 13W3 with solder cup PL3_withou
Bill of material
HARTING 09693017133
Product number of the Manufacturer
09693017133
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 13, Copper alloy
Manufacturer Type Description
D SUB FE 13W3 with solder cup PL3_withou
Alternative product number
09 69 301 7133
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
13
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD