??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 11W1 with solder cup S4_withou
Bill of material
HARTING 09692015111
Product number of the Manufacturer
09692015111
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 11, Copper alloy
Manufacturer Type Description
D SUB FE 11W1 with solder cup S4_withou
Alternative product number
09 69 201 5111
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
11
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)