??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE 11W1 with solder cup PL3_withou
Bill of material
HARTING 09692017111
Product number of the Manufacturer
09692017111
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 11, Copper alloy
Manufacturer Type Description
D SUB FE 11W1 with solder cup PL3_withou
Alternative product number
09 69 201 7111
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
11
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models