??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub crimp 9-pole male assembly
Bill of material
HARTING 09670095601
Preview
Product number of the Manufacturer
09670095601
Short Description
Connector, Crimp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Long Description
Connector, Crimp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
Manufacturer Type Description
D-Sub crimp 9-pole male assembly
Alternative product number
09 67 009 5601
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD