??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub crimp 50-pole female assembly
Bill of material
HARTING 09670504701
Product number of the Manufacturer
09670504701
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 50, Copper alloy
Manufacturer Type Description
D-Sub crimp 50-pole female assembly
Alternative product number
09 67 050 4701
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
50
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models