??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub crimp 25-pole female assembly
Bill of material
HARTING 09670254701
Preview
Product number of the Manufacturer
09670254701
Short Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Long Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
D-Sub crimp 25-pole female assembly
Alternative product number
09 67 025 4701
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей