??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB BU -C-BL AWG 24-28
Bill of material
HARTING 09670007248
Preview
Product number of the Manufacturer
09670007248
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
D-SUB BU -C-BL AWG 24-28
Alternative product number
09 67 000 7248
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
0.25 mm²
min. connectable conductor cross-section
0.09 mm²
Material of the contact
Other copper alloys
Product type
D-SUB BU -C-BL AWG 24-28, D-Sub
Brand
D-Sub
Contact type
Punched
Insertion cycles, min.
250
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, D-SUB BU -C-BL AWG 24-28
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作