??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB BU -C-BL AWG 20-24 AFS 2 10.000 St
Bill of material
HARTING 09670008248
Preview
Product number of the Manufacturer
09670008248
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
D-SUB BU -C-BL AWG 20-24 AFS 2 10.000 St
Alternative product number
09 67 000 8248
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
0.52 mm²
min. connectable conductor cross-section
0.25 mm²
Material of the contact
Other copper alloys
Product type
D-SUB BU -C-BL AWG 20-24 AFS 2 10.000 St, D-Sub
Brand
D-Sub
Contact type
Punched
Insertion cycles, min.
250
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, D-SUB BU -C-BL AWG 20-24 AFS 2 10.000 St
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.