??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 9P metpl hood 2a-ent sp-sl-lo
Bill of material
HARTING 09670090453
Product number of the Manufacturer
09670090453
Preview
Short Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D-Sub 9P metpl hood 2a-ent sp-sl-lo
Alternative product number
09 67 009 0453
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Without
Brand
D-Sub
Manufacturer product designation
D-Sub 9P metpl hood 2a-ent sp-sl-lo
material
Plastic
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей