??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 9F-IDC
Bill of material
HARTING 09661186500
Preview
Product number of the Manufacturer
09661186500
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 1
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy, Noble metal over Ni
Manufacturer Type Description
D-SUB 9F-IDC
Alternative product number
09 66 118 6500
Manufacturer Name
HARTING
Delivery Time
15
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD