??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 9-poles metal hood top entry
Bill of material
HARTING 09670090320
Product number of the Manufacturer
09670090320
Preview
Short Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 9-poles metal hood top entry
Alternative product number
09 67 009 0320
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 9-poles metal hood top entry
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей