??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 50-poles metal hood side entry
Bill of material
HARTING 09670500338
Product number of the Manufacturer
09670500338
Preview
Short Description
Shell housing, Size: D-Sub 5, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, Size: D-Sub 5, Hexagonal screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D-Sub 50-poles metal hood side entry
Alternative product number
09 67 050 0338
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub 50-poles metal hood side entry
material
Metal film
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models