??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub 50 p side entry metal hood
Bill of material
HARTING 09670500336
Product number of the Manufacturer
09670500336
Preview
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 5, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 5, Knurled screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
Manufacturer Type Description
D Sub 50 p side entry metal hood
Alternative product number
09 67 050 0336
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D Sub 50 p side entry metal hood
material
Metal film
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models